Display Mounts and Arms

Southco Display Mounts allow intuitive and ergonomic positioning of displays. They are available in a range of options, from simple tilt devices to mount arms that allow the display to be easily manipulated into multiple axes. Southco Display Mounts offer a unique feature by remaining in the position where the user has left them, with no locking clamps or levers required.

Key Benefits

  • Remote Monitoring

    Intuitive, ergonomic positioning of the display or touchscreen

  • Tool Free Operation

    No maintenance or servicing required

  • No Lever

    No clamps or levers to lock/unlock

  • Product Design

    Suitable for static and dynamic applications

  • Positioning

    Simply grab and move, release and position is held

image1

You are viewing Display Mounts and Arms

View as Grid List

8 Items

per page
Set Descending Direction
  1. AV-B30-40XG6-70

  2. AV-B30-40XC6-70

View as Grid List

8 Items

per page
Set Descending Direction