AV – Vertically Articulating Tilt, Swivel and Swing Arm (V Series)

Southco’s Vertically Articulating Tilt, Swivel and Swing Arm (V Series) provides integrated positioning technology that enables the arm to function efficiently in applications needing a robust, stable solution. The height adjustable V Series features constant-torque, user-friendly positioning that provides full tilt, swivel and swing out adjustments, and withstands touch forces, vibration and heavy loading. 
AV – Vertically Articulating Tilt, Swivel and Swing Arm (V Series)

Features and Benefits

The V Series features a height adjustable, single arm design that offers flexible mounting options.
Watch AV V & W Series Video
Watch AV V & W Series Video
  • Vertically articulating functionality adjusts to user height
  • Integrated positioning technology allows for controlled operating efforts
  • Reliable service eliminating the need for constant adjustment or maintenance
  • Clean appearance with integrated wire management covers
  • Minimal installation time and long cycle life
  • Accommodates displays up to 10 kg

Available Options

  • Two different colors (also customizable)
  • Multiple mounting options (also customizable)
  • Customizable operating effort

Standards and Specifications

  • Optimal weight range 1 kg (2.2 lb) to 10 kg (22 lb)
  • VESA MIS-D, 100, C compliant

You are viewing AV – Vertically Articulating Tilt, Swivel and Swing Arm (V Series)

View as Grid List

30 Items

per page
Set Descending Direction
View as Grid List

30 Items

per page
Set Descending Direction