D5-PFCS3557CP22CBC
DZUS® Quarter-Turn Stud Assembly, Slotted Recess, Steel
Material | Steel |
---|---|
Head Style | Slotted Recess |
Type | Stud Assembly |
Class | D5 - DZUS® Panel Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 3506-SC57CP22-C3C |
Mil-Spec | MIL-F-25173A |
Southco’s DZUS® D5 Panel Line Quarter-Turn Fastener features a flare-in stud assembly, eliminating the possibility of dropped or lost hardware components. Designed for quick-access, the DZUS® D5 Panel Line Quarter-Turn Fastener provides accurate, secure engagement and vibration resistance for demanding applications across industries. Southco offers a wide range of DZUS® D5 Fasteners that provide enhanced functionality in addition to Aerospace grade D5 Panel Line Quarter-Turn Fasteners that meet Aerospace certification requirements.
Write Your Own Review