D4-RF35ZCTNA
DZUS® Quarter-Turn Receptacle, Size 35
Receptacle Type | Floating |
---|---|
Size Series | Size 3.5 |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 2350-18F-Z3CT |
Mil-Spec | MIL-F-5591C |
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review