D4-ASHJ4-40SSNA
DZUS® Quarter-Turn Stud, Size 4, Hex Recess
Head Style | Hex Recess |
---|---|
Size Series | Size 4 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 121J-H440-SS |
Write Your Own Review
Head Style | Hex Recess |
---|---|
Size Series | Size 4 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 121J-H440-SS |