D4-AJW5-35ZCTNA
DZUS® Quarter-Turn Stud, Size 5, Wing
Head Style | Wing |
---|---|
Size Series | Size 5 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 121J-W535-Z3CT |
Write Your Own Review
Head Style | Wing |
---|---|
Size Series | Size 5 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 121J-W535-Z3CT |