D4-AJW4-135WSSNA
DZUS® Quarter-Turn Stud, Size 4, Wing
Head Style | Wing |
---|---|
Size Series | Size 4 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 121J-W4135W5-SS |
Write Your Own Review
Head Style | Wing |
---|---|
Size Series | Size 4 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 121J-W4135W5-SS |