D4-AJ4-35T150CBYNA
DZUS®
Head Style | Slotted Recess |
---|---|
Size Series | Size 4 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
DFCI Number | 121J-435T150-C3Y |
Write Your Own Review
Head Style | Slotted Recess |
---|---|
Size Series | Size 4 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
DFCI Number | 121J-435T150-C3Y |