AV-D40-13K162-50

Monitor Mount, Tilt & Swivel, Pole Mount, Aluminum Alloy, Powder Coat, Black

Request a Quote
Specifications
Max Display Load 14.00
Material Aluminum Alloy
Finish Powder Coat
Color/Appearance Black
Display Motion Tilt & Swivel
Mounting Style Pole Mount
Series AV-D40
Tilt Torque - Forward (Nm) 2.26
Tilt Torque - Reverse (Nm) 15.40
Class AV - Tilt and Swivel Monitor Mount (K Series)

Southco's Tilt and Swivel Monitor Mount (K Series) offers tilt and swivel functionality, allowing it to be tilted at various angles with minimal operating effort. The K Series facilitates reliable, precise display positioning that prevents drift, with precision joints holding the mount in place. Once positioned, the display remains secure, without additional tightening, loosening or service. A tested, repeatable cycle life ensures reliable long-term use.

Write Your Own Review
You're reviewing:Monitor Mount, Tilt & Swivel, Pole Mount, Aluminum Alloy, Powder Coat, Black

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.