HH-50-5-006

Sliding Cover Latch

Request a Quote
Specifications
Installation Rivet / Screw
Button Material Nylon, Blue
Handle Material Zinc Alloy
Latch Mechanism Sliding Pawl
Handle Finish Black Powder Coat
Class HH - Sliding Cover Latch

Southco’s successful HH Sliding Cover Latch series provides robust performance and a low profile design, allowing it to be used in a variety of applications with space constraints. The HH Sliding Cover Latch features an easy-to-use pop-up handle for intuitive operation and simple installation.

Write Your Own Review
You're reviewing:Sliding Cover Latch

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.