D4-AJ4-120ZBCNA
DZUS® Quarter-Turn Stud, Size 4
Head Style | Slotted Recess |
---|---|
Size Series | Size 4 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 121J-4120-Z3C |
Write Your Own Review
Head Style | Slotted Recess |
---|---|
Size Series | Size 4 |
Type | Stud |
Class | D4 - DZUS® Standard-Line Quarter-Turn Fasteners |
Cage Code | 72,794.00 |
DFCI Number | 121J-4120-Z3C |