The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
V4-0009-52
Draw Latch, Keeper, Short Blade, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Natural
Color/Appearance
Natural
Type
Keeper
Class
V2/V3/V4 - Versa-Latch Series Draw Latches
The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
910
2026-08-20
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
120
2026-08-17
info@hardwarespecialty.com
1.508.481.8622
Bisco Industries
Glendale Heights IL USA
44
2026-08-20
info@biscoind.com
1.800.323.1232
TCH Sales Incorporated
Toronto ON Canada
33
2026-08-20
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
22
2026-08-20
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
17
2026-07-24
sales@steeves.ca
204.474.1239
IntechBJ Engineering Co., Ltd
Beijing
10
2026-08-03
info@intechbj.com
86-010-83833828
Monroe Above Board Electronics
San Jose CA USA
6
2026-08-18
abesales@askmonroe.com
1.800.453.1692
Chengdu Chilli
Chengdu, Sichuan Province, China
1
2026-08-11
info@chilli.com.cn
86.028.85144919
M.W. Fasteners
Montreal QC Canada
1
2026-08-03
mw@mwfasteners.com
1.514.955.7781