The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Draw Latch, Keeper, Stainless Steel, Natural
V2-0054-52
Draw Latch, Keeper, Stainless Steel, Natural
Specifications
Material
Stainless Steel
Finish
Natural
Color/Appearance
Natural
Type
Keeper
Class
V2/V3/V4 - Versa-Latch Series Draw Latches
The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
742
2024-12-20
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
450
2024-12-20
Sales@ecph.com
1.800.442.3274
HI-TECH FASTENERS
FREDERICK MD USA
21
2024-12-20
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
15
2024-12-20
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
15
2024-12-02
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
4
2024-12-16
info@zinorm.de
+49 (0) 4102 677 12 0
TCH Sales Incorporated
Toronto ON Canada
2
2024-12-20
info@tchweb.com
1.416.299.0089
Dean Lewis Associates
Hayward CA
1
2024-12-18
sales@deanlewisassociates.com
510-785-9650
M.W. Fasteners
Montreal QC Canada
1
2024-12-02
mw@mwfasteners.com
1.514.955.7781