The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Draw Latch, Keeper, Steel, Zinc Plate, Bright chromate
V2-0054-07
Draw Latch, Keeper, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Type
Keeper
The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
485
2025-03-14
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
319
2025-03-14
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
275
2025-03-13
info@clancey.com
1.800.747.7405
Roy Hopwood (Fasteners) Ltd U.K.Stockport
UK"
17
2025-03-08
sales@rhf.co.uk
+44 (0) 1614296066
HI-TECH FASTENERS
FREDERICK MD USA
9
2025-03-14
sales@htfinc.com
1.800.466.1940
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
8
2025-03-14
Sales@ecph.com
1.800.442.3274
Nappco Fastener Company
Houston, TX USA
6
2025-03-03
southcoh@nappco.com
1.800.580.2521
Praestmark A/S
Vedbaek / Denmark
3
2025-02-25
Sales@praestmark.dk
0045 38884400
d5e69bf7ca4629125645448fd7f5cb906437ac244334ada24a4df24549511822
3.135.222.112
please type in at least 2 letters...