The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Draw Latch, Pad Lockable, Short Blade, Steel, Zinc Plate, Bright chromate
V2-0026-07
Draw Latch, Pad Lockable, Short Blade, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Pad Lockable
Series
200 Series
Size Series
Small Size
Spring
Spring Loaded
Type
Latch
Class
V2/V3/V4 - Versa-Latch Series Draw Latches
The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Shanghai Actech International Co Ltd
Shanghai CHINA
133
2025-03-26
sales@shactech.com
86-21-61099378
Bisco Industries
Glendale Heights IL USA
60
2025-03-28
info@biscoind.com
1.800.323.1232
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
21
2025-03-27
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
18
2025-03-21
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
12
2025-03-31
info@tchweb.com
1.416.299.0089
Steeves Agencies Inc
Winnipeg MB CANADA
10
2025-03-25
info@steeves.ca
1.204.474.1239
M.W. Fasteners
Montreal QC Canada
1
2025-03-03
mw@mwfasteners.com
1.514.955.7781
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2025-03-06
info@global-dtech.com
+34 91 661 20 79
Marek Industrial, a.s.
Brno CZ
1
2025-03-06
info@marek.eu
+420 541 420 811
1fc0d21f84b7234a461e959a39f12a73b96a9608aa7781217237c2689f47576c
18.218.140.12
please type in at least 2 letters...