V2-0018-52
Draw Latch, Keeper, Stainless Steel, Natural
Material | Stainless Steel |
---|---|
Finish | Natural |
Color/Appearance | Natural |
Type | Keeper |
Class | V2/V3/V4 - Versa-Latch Series Draw Latches |
The Versa-Latch design incorporates an external torsion spring to accommodate dimensional irregularities between panel and frame in applications where the latch and keeper remain on the same plane. This built-in variation accounts for irregularities or changes in panel or gasket fit over time
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review