The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
TL-40-203-52
Toggle Style Draw Latch, Medium Size, Concealed Mount, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Concealed Mount
Size Series
Medium Size
Type
Latch
Class
TL - Over-Center Series Latches
DFCI Number
7882-7-SS
Link Style
Short Curved
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
133
2026-08-15
sales@dbroberts.com
1.800.773.5388
HTF Inc
Frederick MD USA
104
2026-08-03
sales@htfinc.com
1.800.466.1940
Hardware Specialty Co
Marlboro MA USA
100
2026-07-20
info@hardwarespecialty.com
1.508.481.8622
Handy FIX
Warsaw Poland
10
2026-08-07
info@handy-fix.com.pl
0048221277890
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2026-08-05
info@global-dtech.com
+34 91 661 20 79
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2026-08-14
info@zinorm.de
+49 (0) 4102 677 12 0
Bisco Industries
Glendale Heights IL USA
2
2026-08-13
info@biscoind.com
1.800.323.1232