The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Medium Size, Concealed Mount, Steel, Zinc Plate, Bright chromate
TL-40-203-07
Toggle Style Draw Latch, Medium Size, Concealed Mount, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Concealed Mount
Size Series
Medium Size
Type
Latch
Class
TL - Over-Center Series Latches
DFCI Number
7882-7-Z3C
Link Style
Short Curved
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Appian Fasteners
Belfast Northern Ireland UK
143
2025-12-22
sales@appianfasteners.com
+44 (0) 2890 301 979
Bisco Industries
Glendale Heights IL USA
6
2025-12-31
info@biscoind.com
1.800.323.1232
Chengdu Chilli
Chengdu, Sichuan Province, China
3
2025-12-05
info@chilli.com.cn
86.028.85144919
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2025-12-29
info@zinorm.de
+49 (0) 4102 677 12 0
DB Roberts Co.
Wilmington MA USA
1
2026-01-01
sales@dbroberts.com
1.800.773.5388