TL-40-103-08
Toggle Style Draw Latch, Medium Size, Exposed Mount, Steel
Material | Steel |
---|---|
Access Restriction | No Restriction |
Mounting Style | Exposed Mount |
Size Series | Medium Size |
Type | Latch |
Class | TL - Over-Center Series Latches |
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review