The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Small Size, Concealed Mount, Stainless Steel, Passivated
TL-20-205-52
Toggle Style Draw Latch, Small Size, Concealed Mount, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Concealed Mount
Size Series
Small Size
Type
Latch
Class
TL - Over-Center Series Latches
DFCI Number
7886-42-SS
Link Style
Deep Hook
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
965
2026-01-17
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
237
2026-01-16
info@biscoind.com
1.800.323.1232
Parsons Aerocessories Limited
Stoney Creek ON CANADA
188
2025-12-23
sales@parsonsaero.com
1.905.664.6203
Hardware Specialty Co
Marlboro MA USA
50
2026-01-19
info@hardwarespecialty.com
1.508.481.8622
Marek Industrial, a.s.
Brno CZ
13
2026-01-19
info@marek.eu
+420 541 420 811
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
6
2026-01-19
info@zinorm.de
+49 (0) 4102 677 12 0
Handy FIX
Warsaw Poland
1
2026-01-08
info@handy-fix.com.pl
0048221277890