The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
TL-20-102-07
Toggle Style Draw Latch, Small Size, Exposed Mount, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
No Restriction
Mounting Style
Exposed Mount
Size Series
Small Size
Type
Latch
Class
TL - Over-Center Series Latches
DFCI Number
7883-2-Z3C
Link Style
Short Curved
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
3500
2026-05-20
Sales@ecph.com
1.800.442.3274
DB Roberts Co.
Wilmington MA USA
1664
2026-06-04
sales@dbroberts.com
1.800.773.5388
Zygology Ltd
Oxford UK
595
2026-05-07
sales@zygology.com
+44 (0)1844 266020
Clancey Company
Overland Park KS USA
260
2026-06-04
info@clancey.com
1.800.747.7405
Bisco Industries
Glendale Heights IL USA
99
2026-06-04
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
90
2026-06-01
sales@htfinc.com
1.800.466.1940
IntechBJ Engineering Co., Ltd
Beijing
50
2026-06-03
info@intechbj.com
86-010-83833828
IntechBJ Engineering
Beijing
50
2026-06-03
info@intechbj.com
86-010-83833828
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
27
2026-05-27
sales@rhf.co.uk
+44 (0) 1614296066
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
5
2026-06-04
info@zinorm.de
+49 (0) 4102 677 12 0