The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated
TL-17-203-52
Toggle Style Draw Latch, Keeper, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Color/Appearance
Bright
Type
Keeper
Class
TL - Over-Center Series Latches
DFCI Number
7880-C9-SS
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
625
2024-10-28
Sales@ecph.com
1.800.442.3274
Marek Industrial, a.s.
Brno CZ
421
2024-11-06
info@marek.eu
+420 541 420 811
Roy Hopwood (Fasteners) Ltd
U.K.Stockport
91
2024-10-17
sales@rhf.co.uk
+44 (0) 1614296066
DB Roberts Co.
Wilmington MA USA
64
2024-11-11
sales@dbroberts.com
1.800.773.5388
Hardware Specialty Co
Marlboro MA USA
55
2024-11-11
info@hardwarespecialty.com
1.508.481.8622
All-West Components & Fasteners
AUBURN WA USA
50
2024-11-08
southco@all-west.com
1.206.762.1875
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
20
2024-10-17
info@global-dtech.com
+34 91 661 20 79
Zygology Ltd
Oxford UK
9
2024-11-11
sales@zygology.com
+44 (0)1844 266020
Bisco Industries
Glendale Heights IL USA
6
2024-11-13
info@biscoind.com
1.800.323.1232
Handy FIX
Warsaw Poland
6
2024-10-21
info@handy-fix.com.pl
0048221277890
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
2
2024-11-11
info@zinorm.de
+49 (0) 4102 677 12 0