The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Toggle Style Draw Latch, Keeper, Steel, Zinc Plate, Bright chromate
TL-17-203-07
Toggle Style Draw Latch, Keeper, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Type
Keeper
Class
TL - Over-Center Series Latches
DFCI Number
7880-C9-Z3C
Southco’s Over-Center Series Latches provide a mechanical advantage through lever actuated, over-center action that pulls panels together and holds them secure. Available in multiple sizes, these latches offer design flexibility for a variety of applications
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
DB Roberts Co.
Wilmington MA USA
2610
2025-12-30
sales@dbroberts.com
1.800.773.5388
Bisco Industries
Glendale Heights IL USA
326
2025-12-30
info@biscoind.com
1.800.323.1232
Appian Fasteners
Belfast Northern Ireland UK
294
2025-12-22
sales@appianfasteners.com
+44 (0) 2890 301 979
AIS INDUSTRIAL COMPONENTS
HK
50
2025-12-04
czxia@hkais.com
86.0755.83747600
Nappco Fastener Company
Dallas, TX USA
25
2025-12-02
southcod@nappco.com
1.800.580.2521
Parsons Aerocessories Limited
Stoney Creek ON CANADA
12
2025-12-23
sales@parsonsaero.com
1.905.664.6203
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
2
2025-12-30
Sales@ecph.com
1.800.442.3274