The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Slide Latch Spacer, Steel, Zinc Plate, Bright Chromate
TL-05-114-07
Slide Latch Spacer, Steel, Zinc Plate, Bright Chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Class
TL - Slide Latch
DFCI Number
8415-04-Z3Y
Southco’s Slide Latches offer vibration resistance and tolerate misalignment to hold panels securely in place. Simple slide to latch, hand operation allows easy removal for access or maintenance, offering design flexibility for a variety of applications.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
1338
2024-04-25
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
515
2024-04-23
sales@zygology.com
+44 (0)1844 266020
Aero Materiel AB
Jonkoping, Sweden
194
2024-04-02
order@aeromateriel.com
+46.36.34.44.40
DB Roberts Co.
Wilmington MA USA
149
2024-04-25
sales@dbroberts.com
1.800.773.5388
All-West Components & Fasteners
AUBURN WA USA
46
2024-04-26
southco@all-west.com
1.206.762.1875
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
41
2024-04-25
info@zinorm.de
+49 (0) 4102 677 12 0
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
4
2024-04-16
info@global-dtech.com
+34 91 661 20 79