The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
T9-20-501-20
Push-to-Close Latch, Plastic, White
Specifications
Material
Plastic
Color/Appearance
White
Profile
Concealed / Internal
Noncorrosive
Yes
Class
T9 - Detent Cabinet Latch
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Sky Top (Guangzhou) 中天龙
Guangzhou China
5
2026-10-09
guangzhou@skytop.com.cn
86-20-38324731
Praestmark A/S
Vedbaek / Denmark
3
2026-10-16
Sales@praestmark.dk
0045 38884400