The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
T9-10-101-50
Push-to-Close Latch, Acetal Copolymer, Black
Specifications
Material
Acetal Copolymer
Color/Appearance
Black
Profile
Concealed / Internal
Noncorrosive
Yes
Class
T9 - Detent Cabinet Latch
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
AERO-SPACE SOUTHWEST INC
PHOENIX AZ 85027
100
2026-11-09
sales@aerospacesw.com
623.582.2779
Clancey Company
Overland Park KS USA
39
2026-10-22
info@clancey.com
1.800.747.7405
IntechBJ Engineering Co., Ltd
Beijing
5
2026-11-03
info@intechbj.com
86-010-83833828
Praestmark A/S
Vedbaek / Denmark
3
2026-10-16
Sales@praestmark.dk
0045 38884400