ST-7A2-110FT-33
Constant Torque Hinge, Asymmetric, Forward Torque 1.24 N-m (11 in-lbf), Reverse Torque 0.9 N-m (8 in-lbf), Rivet / Screw (thru hole), Zinc Alloy, Natural
| Material | Zinc Alloy |
|---|---|
| Finish | Natural |
| Color/Appearance | Natural |
| Forward Torque (Nm) | 1.24 |
| Reverse Torque (Nm) | 0.90 |
| Torque Type | Asymmetric |
| Installation | Rivet / Screw |
| Series | Constant Torque |
| Counterbalanced | No |
| Class | ST - Constant Torque Embedded Hinges |
The ST series of compact hinges provide ease in positioning objects and holding them steady in any orientation. Their size and torque values fit designs ranging from the smallest web-cams and consumer electronics to portable computer screens, LCD displays, point-of-sale terminals, medical equipment and larger enclosure panels. ST hinges provide refined ergonomic performance to enhance any application with a smooth, consistent motion for a feeling of precision and quality.