ST-4A-8S-33
Constant Torque Hinge, Sy mmetric, Forward Torque 0.08 N-m (.7 in-lbf), Reverse Torque 0.08 N-m (.7 in-lbf), Press-in, Zinc Alloy, Natural
Material | Zinc Alloy |
---|---|
Color/Appearance | Natural |
Torque Type | Symmetric |
Installation | Press-in |
Series | Constant Torque |
Tilt Torque - Forward (Nm) | 0.08 |
Tilt Torque - Reverse (Nm) | 0.08 |
Counterbalanced | No |
Class | ST - Constant Torque Embedded Hinges |
The ST series of compact hinges provide ease in positioning objects and holding them steady in any orientation. Their size and torque values fit designs ranging from the smallest web-cams and consumer electronics to portable computer screens, LCD displays, point-of-sale terminals, medical equipment and larger enclosure panels. ST hinges provide refined ergonomic performance to enhance any application with a smooth, consistent motion for a feeling of precision and quality.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review