ST-12C-200FA1-33
Constant Torque Hinge, Counterbalanced, Asy mmetric, Forward Torque 2.3 N-m (20 in-lbf), Reverse Torque 1.5 N-m (13.6 in-lbf), Rivet / Screw (thru hole), Zinc Alloy, Natural
Material | Zinc Alloy |
---|---|
Finish | Natural |
Color/Appearance | Natural |
Forward Torque (Nm) | 2.26 |
Reverse Torque (Nm) | 1.36 |
Torque Type | Asymmetric |
Installation | Rivet / Screw |
Series | Constant Torque |
Counterbalanced | Yes |
Class | ST - Counterbalanced Embedded Hinges |
Counterbalanced position control hinges, available across a range of torque values, provide a refined solution for positioning heavier objects. They eliminate the need for door stays, require no adjustments, fit in minimal space, and easily integrate into product designs. Constant-torque technology holds panels steady in any desired position throughout the full range of motion.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review