Southco Resource Center

We hope you find something interesting to read, watch and share.

Rotary Latch Actuator Combines Stylish Design and Convenient Electronic Locking Functionality

Rotary Latch Actuator Combines Stylish Design and Convenient Electronic Locking Functionality

Southco has expanded its successful line of rotary latch actuators with a new version that combines keyless electronic locking with modern design. Southco’s AC-11-EM Rotary Latch Actuator with electronic locking functionality eliminates the need for mechanical key access when connected to a remote access controller, such as a key fob, or to an existing control system, such as a button located within a vehicle’s interior.

The AC-11-EM Rotary Latch Actuator with electronically controlled locking features a flush mount oval shape that complements modern industrial styling. With its recessed handle, the AC-11-EM eases operation when opening panels and doors with a gloved hand, while reducing snag and catch points.

Featuring a heavy duty design and corrosion resistant construction, the AC-11-EM provides robust protection for outdoor applications including off-highway entry doors and specialty vehicle storage panels. Available with a variety of key locking options, the AC-11 provides direct, single or multipoint actuation of a connected latch.

Southco’s AC-11-EM Rotary Latch Actuator with electronic locking provides a convenient upgrade to electronic access control. The rounded edge provides a sleek look that complements applications where dependable remote actuation of a connected rotary latch is critical. The actuator is also designed to match Southco’s other access hardware solutions, offering a uniform appearance when multiple products are used in a single application.

Explore the complete product line To learn more about Southco’s line of AC Rotary Latch Actuators, explore the complete product line.

434273adcc27cae2c6202b79facbe199f364c23cde5be962933791f4893d916f 3.22.234.133
please type in at least 2 letters...
Loading...