RFID Access Controller Simplifies Electronic Access Control Set Up
Southco has expanded its line of electronic access solutions with an access controller that simplifies the integration of keyless access into equipment level applications. Southco’s EA-P3 High Frequency RFID Access Controller facilitates electronic credential management without having to connect to a network, or install additional hardware or software.
Southco’s EA-P3 High Frequency RFID Access Controller enables electronic access control using contactless smart cards and is simple to install, set up and operate. Convenient and secure, the EA-P3 accepts MIFARE® contactless smart cards, incorporates an integrated LED that provides visual feedback of card acceptance and includes an adjustable door release timer. Additionally, the EA-P3 High Frequency RFID Access Controller is compatible with existing credentials for use with building access control.
The EA-P3 High Frequency RFID Access Controller provides simplified and affordable access control for remotely controlling electronic locking solutions. The controller accepts MIFARE® contactless smart cards for higher security, and is designed for quick, easy installation and use.