New Display Mount Series Designed For Static Applications
Southco has extended its line of Positioning Technology solutions with an entry-level display arm that offers a robust, configurable display mounting solution. The AV B30 Adjustable Arm (B Series) offers a simplified mounting solution for static applications where displays only need to be moved into a single stationary position, or where frequent repositioning is not required.
Southco’s AV B30 Adjustable Arm (B Series) provides an entry level solution that allows end users to manually adjust the height and orientation of monitors and screens. A wide range of options allow displays to be easily mounted and conveniently located. Available in wall, desktop and pole mounting options, the B Series can be easily configured according to design specifications.
Constructed of engineered aluminum castings for optimum performance, the B Series offers a robust display mount solution for a range of applications including industrial machinery, point of sale and office furniture. With its streamlined design, the B Series provides enhanced aesthetic appeal with integrated wire management covers and minimal joints for easy cleaning.
The AV B30 Adjustable Arm (B Series) offers an efficient, highly configurable display mount solution delivered with the strength of the Southco brand. The B Series provides a simplified solution for one-time or infrequent positioning of screens and monitors that is well-suited to static applications where the intuitive, constant torque Positioning Technology traditionally offered by our AV Dynamic Display Mount series is not required.