Adjustable Grip Compression Latch Tested to EN45545
Southco has expanded its successful E3 VISE ACTION® Compression Latch series with an adjustable grip style that delivers robust, vibration-resistant fastening. The adjustable grip E3 Compression Latch features lightweight, aluminum construction and is ideal for rugged outdoor applications that require higher strength, without adding additional weight.
The adjustable grip E3 Compression Latch is tested to EN45545, the European fire resistance standard, as well as EN61373, the shock and vibration standard for railway applications, and is suitable for a wide variety of industries. Like the standard E3 line, the adjustable grip version features a variety of grip lengths and is available in numerous head style options for added security. Additionally, the adjustable grip E3 features the same panel hole prep as the standard series and is available with pre-installed pawl options to minimize installation time.
With its adjustable grip style and lightweight, aluminum construction, our newest E3 Compression Latch is a cost effective alternative for a wide variety of applications where aggressive vibration is a factor. Its highly configurable design and proven fire resistance make the adjustable grip E3 an ideal solution for challenging operator environments.