The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
R6-22-23
Concealed Hinge, Door-stay Style, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Hinge Style
Door-stay Style
Class
R6 - Concealed Hinges
These roller-style hinges complement the aesthetic advantages of concealed mounting with a variety of mounting positions, door orientations, and door stay capabilities. They hold doors open without secondary mechanical support, allowing them to double as horizontal trays in the open position.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
107
2026-11-18
info@biscoind.com
1.800.323.1232
Clancey Company
Overland Park KS USA
100
2026-11-12
info@clancey.com
1.800.747.7405
Hardware Specialty Co
Marlboro MA USA
34
2026-11-16
info@hardwarespecialty.com
1.508.481.8622
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
20
2026-11-12
sales@rhf.co.uk
+44 (0) 1614296066
M.W. Fasteners
Montreal QC Canada
11
2026-11-02
mw@mwfasteners.com
1.514.955.7781
DB Roberts Co.
Wilmington MA USA
10
2026-11-18
sales@dbroberts.com
1.800.773.5388
CASH COMPONENTES
Sao Paulo SP Brasil
8
2026-10-26
info@cash.com.br
55.11.3974.8312
IntechBJ Engineering Co., Ltd
Beijing
3
2026-11-03
info@intechbj.com
86-010-83833828
AIS INDUSTRIAL COMPONENTS
HK
3
2026-11-05
czxia@hkais.com
86.0755.83747600
Steeves Agencies Inc
Winnipeg MB CANADA
1
2026-10-27
sales@steeves.ca
204.474.1239