The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Concealed Hinge, Door-stay Style, Steel, Zinc Plate, Bright chromate
R6-22-11
Concealed Hinge, Door-stay Style, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Hinge Style
Door-stay Style
Class
R6 - Concealed Hinges
These roller-style hinges complement the aesthetic advantages of concealed mounting with a variety of mounting positions, door orientations, and door stay capabilities. They hold doors open without secondary mechanical support, allowing them to double as horizontal trays in the open position.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
48
2024-12-20
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
16
2024-12-11
sales@zygology.com
+44 (0)1844 266020
Handy FIX
Warsaw Poland
8
2024-12-16
info@handy-fix.com.pl
0048221277890
Astra Industrial Innovations
Johannesburg Gauteng South Africa
3
2024-12-13
sales@astraindustrial.co.za
0027.11.918.6696
AIS INDUSTRIAL COMPONENTS
HK
3
2024-11-29
czxia@hkais.com
86.0755.83747600
IntechBJ Engineering Co. Ltd
Beijing
2
2024-11-26
info@intechbj.com
86-010-83833828
IntechBJ Engineering Co Ltd
Beijing
2
2024-11-28
info@intechbj.com
86-010-83833828
Parsons Aerocessories Limited
Stoney Creek ON CANADA
2
2024-11-28
sales@parsonsaero.com
1.905.664.6203
Hardware Specialty Co
Marlboro MA USA
1
2024-12-02
info@hardwarespecialty.com
1.508.481.8622
Zimmermann Norm- u. Verbindungstechnik GmbH
Hamburg, Germany, www.zinorm.de
1
2024-12-16
info@zinorm.de
+49 (0) 4102 677 12 0