The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
R6-21-23
Concealed Hinge, 90° Free-swinging Style, Stainless Steel, Passivated
Specifications
Material
Stainless Steel
Finish
Passivated
Hinge Style
90° Free-swinging Style
Class
R6 - Concealed Hinges
These roller-style hinges complement the aesthetic advantages of concealed mounting with a variety of mounting positions, door orientations, and door stay capabilities. They hold doors open without secondary mechanical support, allowing them to double as horizontal trays in the open position.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
TCH Sales Incorporated
Toronto ON Canada
552
2026-03-26
info@tchweb.com
1.416.299.0089
Bisco Industries
Glendale Heights IL USA
143
2026-03-26
info@biscoind.com
1.800.323.1232
AIS INDUSTRIAL COMPONENTS
HK
107
2026-03-05
czxia@hkais.com
86.0755.83747600
Handy FIX
Warsaw Poland
43
2026-03-16
info@handy-fix.com.pl
0048221277890
HTF Inc
Frederick MD USA
38
2026-03-12
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
32
2026-03-26
sales@dbroberts.com
1.800.773.5388
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
6
2026-03-23
info@global-dtech.com
+34 91 661 20 79
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
5
2026-03-26
Sales@ecph.com
1.800.442.3274
Steeves Agencies Inc
Winnipeg MB CANADA
4
2026-03-25
sales@steeves.ca
204.474.1239
IntechBJ Engineering Co., Ltd
Beijing
4
2026-03-18
info@intechbj.com
86-010-83833828
Zygology Ltd
Oxford UK
3
2026-03-23
sales@zygology.com
+44 (0)1844 266020