The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
R5-0074-07
Dual-Lock Heavy Duty Butt-Joint Panel Fastening Latch, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Access Restriction
Tool
Mounting Style
Mortise Mount, Side Mount
Type
Latch
Class
R2/R5 - Panel Fastening Draw Latches
Southco’s R2 and R5 Panel Fastening Draw Latches pull together and connect large panels, enabling quick assembly of structures. Combining quick operation, exceptional strength and concealed mounting, R2 and R5 Panel Fastening Draw Latches provide a proven solution for joining panels, and securely closing doors. With less than one full turn of a wrench, panels can be securely joined, or disassembled for service or transport
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
4493
2026-06-17
info@biscoind.com
1.800.323.1232
HTF Inc
Frederick MD USA
1633
2026-06-15
sales@htfinc.com
1.800.466.1940
DB Roberts Co.
Wilmington MA USA
918
2026-06-19
sales@dbroberts.com
1.800.773.5388
TCH Sales Incorporated
Toronto ON Canada
525
2026-06-19
info@tchweb.com
1.416.299.0089
Zygology Ltd
Oxford UK
150
2026-06-09
sales@zygology.com
+44 (0)1844 266020
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
39
2026-06-18
Sales@ecph.com
1.800.442.3274
Hardware Specialty Co
Marlboro MA USA
10
2026-06-15
info@hardwarespecialty.com
1.508.481.8622
M.W. Fasteners
Montreal QC Canada
7
2026-06-01
mw@mwfasteners.com
1.514.955.7781
Roy Hopwood (Fasteners) Ltd U.K.
Stockport, UK
6
2026-05-27
sales@rhf.co.uk
+44 (0) 1614296066
Astra Industrial Innovations
Johannesburg Gauteng South Africa
5
2026-05-27
sales@astraindustrial.co.za
0027.11.918.6696
IntechBJ Engineering
Beijing
3
2026-06-03
info@intechbj.com
86-010-83833828
IntechBJ Engineering Co., Ltd
Beijing
3
2026-06-03
info@intechbj.com
86-010-83833828
CASH COMPONENTES
Sao Paulo SP Brasil
1
2026-05-21
info@cash.com.br
55.11.3974.8312