The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
R4-90-321-10
Rotary Push-to-Close Latch, Striker Bolt, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Size Series
Large Size
Type
Striker
Class
R4 - Rotary Latches
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
234
2026-04-14
info@biscoind.com
1.800.323.1232
Appian Fasteners
Belfast Northern Ireland UK
201
2026-04-09
sales@appianfasteners.com
+44 (0) 2890 301 979
Astra Industrial Innovations
Johannesburg Gauteng South Africa
123
2026-04-08
sales@astraindustrial.co.za
0027.11.918.6696
Allegis Corporation
Minneapolis MN USA / ON CANADA
74
2026-04-13
salesmidwest@allegiscorp.com
1-866-378-7550
Zygology Ltd
Oxford UK
49
2026-03-23
sales@zygology.com
+44 (0)1844 266020
Roy Hopwood (Fasteners) Ltd U.K.
www.rhf
8
2026-03-20
info@rhf.co.uk
+44 (0) 1614296066
Steeves Agencies Inc
Winnipeg MB CANADA
6
2026-03-25
sales@steeves.ca
204.474.1239
IntechBJ Engineering Co., Ltd
Beijing
5
2026-03-18
info@intechbj.com
86-010-83833828
Clancey Company
Overland Park KS USA
3
2026-04-01
info@clancey.com
1.800.747.7405
Marek Industrial, a.s.
Brno CZ
3
2026-03-31
info@marek.eu
+420 541 420 811
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
1
2026-04-08
info@global-dtech.com
+34 91 661 20 79