R4-90-106-20
Rotary Push-to-Close Latch Striker, Small Size, Stainless steel, Nickel Plated, Bright
| Material | Stainless Steel |
|---|---|
| Finish | Nickel Plated |
| Color/Appearance | Bright |
| Size Series | Small Size |
| Accessory Type | Striker |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop