R4-90-104-20
Rotary Push-to-Close Latch Striker, Small Size, Stainless steel, Nickel Plated, Bright
Material | Stainless Steel |
---|---|
Finish | Nickel Plated |
Color/Appearance | Bright |
Size Series | Small Size |
Accessory Type | Striker |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
Write Your Own Review