R4-90-0521-20
Rotary Latch Striker Bolt, Micro Size, M5 Thread, 304 Stainless Steel, Passivated
| Material | 304 Stainless Steel |
|---|---|
| Finish | Passivated |
| Color/Appearance | Bright |
| Mounting Hole | M5 Thread |
| Size Series | Micro Size |
| Accessory Type | Striker |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review