R4-82-814-10
Rotary Push-to-Close Latch, Paddle Actuated, Two Stage, Key Locking, Press-in Studs, Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Natural |
Access Restriction | Key Locking |
Locking Option | Locking, Reversible R001 (Keys Not Included) |
Stage | Two Stage |
Installation | With Mounting Studs |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.
Write Your Own Review