R4-64-500-10
Rotary Push-to-Close Latch, Hex Head Key, Medium Size, Zinc Alloy, Zinc Plate, Bright
| Material | Zinc Alloy |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Installation | Screw Mount |
| Size Series | Medium Size |
| Accessory Type | Keys |
| Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review