The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
R4-50-30-101-10
Rotary Push-to-Close Latch, Heavy Duty Size, Two Stage, Perpendicular Lever, 7.2 mm Through Hole, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Stage
Two Stage
Mounting Hole
7.2 mm Thru
Installation
Rivet / Screw
Operation
Perpendicular
Size Series
Heavy Duty
Class
R4 - Rotary Latches
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Sonal Tools Pvt Ltd
Gurgaon India
80
2026-02-13
info@sonaltools.com
+91 9311956333, +91 124-4062392"
Bisco Industries
Glendale Heights IL USA
58
2026-03-04
info@biscoind.com
1.800.323.1232
Zygology Ltd
Oxford UK
41
2026-02-19
sales@zygology.com
+44 (0)1844 266020
Marek Industrial, a.s.
Brno CZ
30
2026-02-18
info@marek.eu
+420 541 420 811
Parsons Aerocessories Limited
Stoney Creek ON CANADA
14
2026-02-27
sales@parsonsaero.com
1.905.664.6203
HTF Inc
Frederick MD USA
10
2026-02-13
sales@htfinc.com
1.800.466.1940
Astra Industrial Innovations
Johannesburg Gauteng South Africa
5
2026-03-04
sales@astraindustrial.co.za
0027.11.918.6696
GLOBAL DESIGN TECHNOLOGIES S.L.
Madrid-Barcelona España
3
2026-02-13
info@global-dtech.com
+34 91 661 20 79
DB Roberts Co.
Wilmington MA USA
2
2026-02-26
sales@dbroberts.com
1.800.773.5388