R4-30-42-301-15
Rotary Push-to-Close Latch, Large Size, Two Stage, 2-Point Trigger, M6 Thread, Steel, Zinc Nickel, Black
Material | Steel |
---|---|
Finish | Zinc Nickel |
Color/Appearance | Black |
Stage | Two Stage |
Mounting Hole | M6 Thread |
Installation | Rivet / Screw |
Actuation | Left Hand |
Operation | 2-Point |
Size Series | Large Size |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.
Write Your Own Review