R4-25-210-51B2-15

Rotary Push-to-Close Latch, Medium Size, Single Stage with Switch and 12V Actuator, Bottom Trigger, Integrated Cable Mounting Bracket (for cable with spring), 1/4-20 Thread, Steel, Zinc Nickel

Request a Quote
Specifications
Material Steel
Finish Zinc Nickel
Color/Appearance Black
Access Restriction Electronic Access
Stage Single Stage
Mounting Hole 1/4-20 Thread
Installation Rivet / Screw
Operation Bottom
Actuator Type Extend and Hold
Size Series Medium Size
Style Integrated Cable Mounting Bracket
Voltage 12 V
Compliance Specification IP 67
Microswitch Door and Latch Status Switch
Class R4 - Rotary Latches
Trigger Spring Strong Kickout

These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop

This product meets the compliance specifications listed below. Click the button to download a specification document

Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.

Write Your Own Review
You're reviewing:Rotary Push-to-Close Latch, Medium Size, Single Stage with Switch and 12V Actuator, Bottom Trigger, Integrated Cable Mounting Bracket (for cable with spring), 1/4-20 Thread, Steel, Zinc Nickel