R4-25-200-5002-10
Rotary Push-to-Close Latch, Medium Size, Single Stage, Bottom Trigger, Integrated Cable Mounting Bracket (for cable with spring), 6.7 mm Thru, Steel, Zinc Plate, Bright Chromate
| Material | Steel |
|---|---|
| Finish | Zinc Plate, Bright chromate |
| Color/Appearance | Bright |
| Stage | Single Stage |
| Mounting Hole | 6.7 mm Thru |
| Installation | Rivet / Screw |
| Operation | Bottom |
| Size Series | Medium Size |
| Style | Integrated Cable Mounting Bracket |
| Class | R4 - Rotary Latches |
| Trigger Spring | Strong Kickout |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop