R4-20-10-501-20
Rotary Push-to-Close, Medium Size, Bottom, 8.3 mm Thru, Stainless Steel, Passivated
Material | Stainless Steel |
---|---|
Finish | Passivated |
Color/Appearance | Bright |
Stage | Single Stage |
Mounting Hole | 8.3 mm Thru |
Installation | Rivet / Screw |
Operation | Bottom |
Size Series | Medium Size |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit.
Write Your Own Review