The store will not work correctly when cookies are disabled.
JavaScript seems to be disabled in your browser.
For the best experience on our site, be sure to turn on Javascript in your browser.
Home
Rotary Push-to-Close Latch, Small Size, Single Stage, In-Line Lever, 1/4-20 Thread, Steel, Zinc Plate, Bright chromate
R4-10-21-201-10
Rotary Push-to-Close Latch, Small Size, Single Stage, In-Line Lever, 1/4-20 Thread, Steel, Zinc Plate, Bright chromate
Specifications
Material
Steel
Finish
Zinc Plate, Bright chromate
Color/Appearance
Bright
Stage
Single Stage
Mounting Hole
1/4-20 Thread
Installation
Rivet / Screw
Actuation
Left Hand
Operation
In-Line
Size Series
Small Size
Class
R4 - Rotary Latches
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Authorized Distributor
Quantity
As Of
Contact
Bisco Industries
Glendale Heights IL USA
100
2024-11-22
info@biscoind.com
1.800.323.1232
DB Roberts Co.
Wilmington MA USA
92
2024-11-21
sales@dbroberts.com
1.800.773.5388
All-West Components & Fasteners
AUBURN WA USA
27
2024-11-22
southco@all-west.com
1.206.762.1875
Hardware Specialty Co
Marlboro MA USA
23
2024-11-18
info@hardwarespecialty.com
1.508.481.8622
Allegis Corporation
Minneapolis MN USA / ON CANADA
10
2024-11-22
salesmidwest@allegiscorp.com
1-866-378-7550
TCH Sales Incorporated
Toronto ON Canada
4
2024-11-21
info@tchweb.com
1.416.299.0089
ECP Hardware LLC
Michigan-Ohio-Indiana www.ecph.com
1
2024-11-21
Sales@ecph.com
1.800.442.3274