R4-10-11-305-10
Rotary Push-to-Close Latch, Small Size, Single Stage, with Integrated Bumper, 2-Point Lever, 1/4-20 Thread, Steel, Zinc Plate, Bright chromate
Material | Steel |
---|---|
Finish | Zinc Plate, Bright chromate |
Color/Appearance | Bright |
Stage | Single Stage |
Mounting Hole | 1/4-20 Thread |
Installation | Rivet / Screw |
Actuation | Right Hand |
Operation | 2-Point |
Size Series | Small Size |
Style | Integrated Bumper |
Class | R4 - Rotary Latches |
These robust latching solutions for doors and panels of heavy-duty equipment and vehicles combine rotary-action security with push-to-close convenience. Their compact design provides concealed operation, while tolerating misalignment on closing, engaging easily with low closing force, and latching firmly with a snug, secure fit. Shop
This product meets the compliance specifications listed below. Click the button to download a specification document
Southco offers modifications to our standard products. Explore the possibilities of how Southco can engineer a solution to meet your specific application requirements.
Write Your Own Review